Not Recommended for New Designs
UMZ36NFH
Zener arrays for terminal protection devices (AEC-Q101 Qualified)
UMZ36NFH
Not Recommended for New Designs
UMZ36NFH
Zener arrays for terminal protection devices (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | UMZ36NFHT106
Status |
Not Recommended for New Designs
Package |
UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
A-Common
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
36
Zener Voltage VZ (Min.)[V]
35.07
Zener Voltage VZ (Max.)[V]
36.87
IZ @ VZ [mA]
5
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small mold type.(UMD3)・High reliability.