- Home
- Diodes
- Zener Diodes
- Automotive Grade
- UMZ33KFH
Not Recommended for New Designs
UMZ33KFH
Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
UMZ33KFH
Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UMZ33KFH
Part Number |
|
|
---|---|---|
Ordering Part Number | UMZ33KFHTL | EDZVFHT2R33B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD4 | EMD2 |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-343 | SOD-523 |
JEITA Package | SC-82 | SC-79 |
Package Size [mm] | 2x2.1 (t=1) | 0.8x1.6 (t=0.7) |
Configuration | Dual Line | Single |
Number of terminal | 4 | 2 |
Power Dissipation (P D )[mW] | 200 | 150 |
Zener Voltage V Z (Typ.)[V] | - | 33.0 |
Zener Voltage V Z (Min.)[V] | 32.15 | 32.15 |
Zener Voltage V Z (Max.)[V] | 33.79 | 33.79 |
I Z @ V Z [mA] | 5 | 2 |
Storage Temperature (Min.)[°C] | - | -55 |
Storage Temperature (Max.)[°C] | - | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X