Downloading...
Not Recommended For New Design
Zener Diode (AEC-Q101 Qualified) - UMZ10KFH |
Recommended Products
N/A |
Support Link:
Specifications:
Part Number | UMZ10KFHTL |
Status | NRND |
Package | UMD4 |
Unit Quantity | 3000 |
Minimum Package Quantity | 3000 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-343 |
Package(JEITA) | SC-82 |
Package Size[mm] | 2.0x2.1(t=0.9) |
Mounting Style | Surface mount |
Number of terminal | 4 |
Power Dissipation (PD)[mW] | 200 |
Zener Voltage VZ (Min.)[V] | 9.77 |
Zener Voltage VZ (Max.)[V] | 10.21 |
IZ @ VZ [mA] | 5 |
Pin Configuration:
|
Technical Data
Condition Of Soldering
For Surface Mount Type
Operation Notes
For Surface Mount Type
Quality and Reliability
For Diodes
Part Explanation
For Diodes