Downloading...
Not Recommended For New Design

NPN+NPN General Purpose Amplification Transistor - UMX2N

 
Recommended Products
Part Number Datasheet Package Pin Compatible
UMX1N UMT6
 
 
Specifications:
Part Number UMX2NTR
Status NRND
Package UMT6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity NPN+NPN
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.15
Collector-Emitter voltage VCEO2[V] 50.0
Collector current(continuous) IC2[A] 0.15
hFE 50 to 150
hFE (Min.) 50
hFE (Max.) 150
Mounting Style Surface mount
Equivalent (Single Part) 2SC2412K / 2SC2412K
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors