Downloading...
Not Recommended For New Design

PNP+PNP General Purpose Amplification Transistor - UMT2N

 
Recommended Products
Part Number Datasheet Package Pin Compatible
UMT1N UMT6
 
 
Specifications:
Part Number UMT2NTR
Status NRND
Package UMT6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity PNP+PNP
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.15
Collector-Emitter voltage VCEO2[V] -50.0
Collector current(continuous) IC2[A] -0.15
hFE 120 to 560
hFE (Min.) 120
hFE (Max.) 560
Mounting Style Surface mount
Equivalent (Single Part) 2SA1037AK / 2SA1037AK
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors