Downloading...
PNP+PNP Digital transistor (with built-in resistors) - UMB2NDevices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-363 |
JEITA Package | SC-88 |
Package Size[mm] | 2.0x2.1(t=0.9) |
Number of terminal | 6 |
Polarity | PNP+PNP |
Supply voltage VCC 1[V] | -50.0 |
Collector current IC 1[A] | -0.1 |
Input resistance R1 1 [kΩ] | 47.0 |
Emitter base Resistance R2 1 [kΩ] | 47.0 |
Supply voltage VCC 2[V] | -50.0 |
Collector current IC 2[A] | -0.1 |
Input resistance R1 2 [kΩ] | 47.0 |
Emitter base Resistance R2 2 [kΩ] | 47.0 |
Power Dissipation (PD)[W] | 0.15 |
Mounting Style | Surface mount |
Equivalent (Single Part) | DTA144E / DTA144E |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
EMB51 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB52 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB53 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB59 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB60 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB61 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors