Not Recommended for New Designs UDZU5.6B
Low capacitance Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For UDZU5.6B

Part Number
UDZU5.6B
UDZU5.6B
UDZUV5.6B
UDZUV5.6B
Ordering Part Number UDZUTE-175.6B UDZUVTE-175.6B
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD2 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323FL SOD-323FL
JEITA Package SC-90A SC-90A
Package Size [mm] 1.25x2.5 (t=0.9) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 200 200
Zener Voltage V Z (Typ.)[V] 5.6 -
Zener Voltage V Z (Min.)[V] 5.49 -
Zener Voltage V Z (Max.)[V] 5.73 -
I Z @ V Z [mA] 5 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount -
X

Most Viewed