Downloading...
 
product-image
 

Zener Diode - TDZV30 (New)

TDZV30 is small mold type zener diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TDZVTR30 Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Min.)[V] 27.0
Zener Voltage VZ (Max.)[V] 33.0
IZ @ VZ [mA] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.
    ・High reliability.
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes