Downloading...
 
product-image
 

Zener Diode (corresponds to AEC-Q101) - TDZFH13

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TDZFHTR13 Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Typ.)[V] 13.0
Zener Voltage VZ (Min.)[V] 11.7
Zener Voltage VZ (Max.)[V] 14.3
IZ[mA] 10
Package Size[mm] 2.5x1.3(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Features:
  • ・Small mold type.(TUMD2)
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration