Downloading...

Chip Tantalum Capacitors (Bottom Surface Electrode Type) - TCTU0G475M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCTU0G475M8R Active TCTU 10000 10000 Taping Yes
 
Specifications:
Case U
Size[mm](inch) 1005(0402)
Case height [mm] Max. 0.6
Rated voltage [V] 4.0
Capacitance at 120Hz [µF] 4.7
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 1.9
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 20.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors