Downloading...

Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOP1A106M8R

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCTOP1A106M8R Active TCTOP 3000 3000 Taping Yes
 
Specifications:
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 10.0
Capacitance at 120Hz [µF] 10.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 10.0
tanδ25°C at 120Hz [%] 25°C 15.0
ESR at 100kHz [mΩ] 300.0
Operating Temperature[°C] -55 to 105
Features:
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESRt
    ・Highly reterdan
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors