Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTAL0E227M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
TCTAL0E227M8R Active TCTAL 3000 3000 Taping inquiry Yes
Case AL
Size[mm](inch) 3216(1206)
Case height [mm] Max. 1.2
Rated voltage [V] 2.5
Capacitance at 120Hz [µF] 220.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 5.5
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 2.5
Operating Temperature[°C] -55 to 125
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
Technical Data
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TCT Series

Storage Conditions

For Tantalum Capacitors