Downloading...

Tantalum Capacitors (Bottom surface electrode : Extra large capacitance) - TCSM1C106M8R

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCSM1C106M8R Active TCSM 3000 3000 Taping Yes
 
Specifications:
Case M
Size[mm](inch) 1608(0603)
Case height [mm] Max. 1.0
Rated voltage [V] 16.0
Capacitance at 120Hz [µF] 10.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 8.0
tanδ25°C at 120Hz [%] 25°C 20.0
ESR at 100kHz [mΩ] 6000.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESR
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors