Downloading...
Tantalum Capacitors (Standard) - TCP0J475M8RROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Case | P |
Size[mm](inch) | 2012(0805) |
Case height [mm] | Max. 1.2 |
Rated voltage [V] | 6.3 |
Capacitance at 120Hz [µF] | 4.7 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 0.5 |
tanδ25°C at 120Hz [%] 25°C | 20.0 |
Impedance at 100kHz [Ω] | 11.8 |
Operating Temperature[°C] | -55 to 125 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCP0G106M8R | Tantalum Capacitors (Standard) | TCP | Buy Sample | |
TCP0G226M8R | Tantalum Capacitors (Standard) | TCP | Buy Sample | |
TCP0J225M8R | Tantalum Capacitors (Standard) | TCP | Buy Sample | |
TCP0J226M8R | Tantalum Capacitors (Standard) | TCP | inquiry | |
TCP1A105M8R | Tantalum Capacitors (Standard) | TCP | Buy Sample | |
TCP1A225M8R | Tantalum Capacitors (Standard) | TCP | Buy Sample |
New Products: