Downloading...

Tantalum Capacitors (Standard) - TCP0J226M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCP0J226M8R Active TCP 3000 3000 Taping Yes
 
Specifications:
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 22.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 1.4
tanδ25°C at 120Hz [%] 25°C 25.0
Impedance at 100kHz [Ω] 5.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors