Tantalum Capacitors (Standard) - TCP0J156M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
TCP0J156M8R Active TCP 3000 3000 Taping inquiry Yes
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 15.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 0.9
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 7.7
Operating Temperature[°C] -55 to 125
  • ・Small
Technical Data
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TC Series

Storage Conditions

For Tantalum Capacitors