Downloading...
Conductive Polymer Capacitors (Standard) - TCOB1C336M8R (Under Development)ROHM's chip tantalum capacitors (TCO series) ,encapsulating the conductive polymer for cathode drastically lower theESR .
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Part Number | Status | Package | Unit Quantity | Minimum Package Quantity | Packing Type | RoHS |
---|---|---|---|---|---|---|
TCOB1C336M8R | Under Development | TCOB | 2000 | 2000 | Taping | Yes |
Specifications:
Case | B |
Size[mm](inch) | 3528(1411) |
Case height [mm] | Max. 2.1 |
Rated voltage [V] | 16.0 |
Capacitance at 120Hz [µF] | 33.0 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 158.0 |
ESR at 100kHz [mΩ] | 100.0 |
Operating Temperature[°C] | -55 to 105 |
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCOB0J476M8R-EW | Conductive Polymer Capacitors (Standard) | TCOB | inquiry | |
TCOB0J227M8R-ES | Conductive Polymer Capacitors (Standard) | TCOB | inquiry | |
TCOB1E156M8R | Conductive Polymer Capacitors (Standard) | TCOB | inquiry | |
TCOB0E227M8R-EN | Conductive Polymer Capacitors (Standard) | TCOB | inquiry | |
TCOB0E337M8R-EN | Conductive Polymer Capacitors (Standard) | TCOB | inquiry | |
TCOB0E337M8R-ES | Conductive Polymer Capacitors (Standard) | TCOB | inquiry |
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time. |