Downloading...
NPN General Purpose Transistor - SSTA28SSTA28 is bipolar transistor for audio frequency small signal amplifier.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-23 |
Package Size[mm] | 2.9x2.4(t=0.95) |
Number of terminal | 3 |
Polarity | NPN |
Collector-Emitter voltage VCEO1[V] | 80.0 |
Collector current(continuous) IC1[A] | 0.3 |
Collector Power dissipation PC[W] | 0.2 |
hFE | 10000 to |
hFE (Min.) | 10000 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BC847BHZG | NPN General purpose transistor | SOT-23 | Buy Sample | |
BC848BHZG | NPN General purpose transistor | SOT-23 | Buy Sample | |
SST3904HZG | NPN General Purpose Transistor | SOT-23 | Buy Sample | |
SSTA06HZG | NPN General Purpose Transistor | SOT-23 | Buy Sample | |
BC847B | NPN General purpose transistor | SOT-23 | Buy Sample | |
BC848B | NPN General purpose transistor | SOT-23 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors