Downloading...
NPN Medium Power Transistor (Switching) - SST4401HZGSST4401HZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-23 |
Package Size[mm] | 2.9x2.4(t=0.95) |
Number of terminal | 3 |
Polarity | NPN |
Collector-Emitter voltage VCEO1[V] | 40.0 |
Collector current(continuous) IC1[A] | 0.6 |
Collector Power dissipation PC[W] | 0.2 |
hFE | 20 to |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
SST2222AHZG | NPN Medium Power Transistor (Switching) | SOT-23 | Buy Sample | |
SST2222A | NPN Switching Transistor | SOT-23 | Buy Sample | |
SST4401 | NPN Switching Transistor | SOT-23 | Buy Sample | |
UMT2222A | NPN Switching Transistor | UMT3 | Buy Sample | |
UMT3904 | NPN Switching Transistor | UMT3 | Buy Sample | |
SST3904 | NPN Switching Transistor | SOT-23 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors