Not Recommended for New Designs SP8K2FRA
30V Nch+Nch Middle Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For SP8K2FRA

Part Number
SP8K2FRA
SP8K2FRA
SP8K2HZG
SP8K2HZG
Ordering Part Number SP8K2FRATB SP8K2HZGTB
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch+Nch Nch+Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 6.0 6.0
RDS(on)[O] VGS=4V (Typ.) 0.033 0.033
RDS(on)[O] VGS=4.5V (Typ.) 0.03 0.03
RDS(on)[O] VGS=10V (Typ.) 0.021 0.021
RDS(on)[O] VGS=Drive (Typ.) 0.033 0.033
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 2.0 2.0
Total gate charge Qg [nC] 7.2 7.2
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed