SMR003RXF (Under Development)
RASMID™ Series - Ultra-Compact Chip Resistor
SMR003RXF
SMR003RXF (Under Development)
RASMID™ Series - Ultra-Compact Chip Resistor
Class-leading compact size chip resistor.
Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | SMR003RXF
Status |
Under Development
Package |
SMR003
Unit Quantity |
Minimum Package Quantity |
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
No
Size[mm](inch)
03015(009005)
Rated Power[W]
0.02
Resistance Tolerance
F (±1%)
Resistance range[Ω]
10 to 1M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
±200
Operating Temperature[°C]
-55 to 125
Type
RASMID
Operating Temperature (Max.)[°C]
125
Features:
- Ultra small size (009005) with jumper type.
- Super tight tolerance (10μm).
- Super low noise.
- ROHM resistors have obtained ISO9001/ISO/TS16949 certification.