Downloading...

Small chip LED with reflector - SMLMN2WB1CW

SMLMN2WB1CW is reflector type compact chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SMLMN2WB1CW1 Under Development SML-M1 / MN 3000 3000 Taping Yes
 
Specifications:
Package Type Reflector
LED Type Standard
Package size[mm] 2.0x1.25 (t=0.8)
Emitting color White
Chromaticity coordinates(x,y) (0.30, 0.28)
Luminous Intensity(Single)(Typ.)[mcd] 140.0
Forward Current(IF)[mA] 5
Forward Voltage VF (Typ.) [V] 2.9
Chip Structure InGaN
Power Dissipation [mW] 68
Operating Temperature[°C] -40 to 100
Features:
  • ・0805(20125mm) size
    ・Low current type chip LED with reflector
 
 
Technical Data
3D File

Mechanical tool for Chip LED : eDrawing DATA

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : XT File

Ray File

Optical tool for Chip LED