Downloading...
 
product-image
 

PSML2 series high heat dissipation chip LED - SMLK18WBJDW

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SMLK18WBJDW1 Active SMLK18 2000 2000 Taping Yes
 
Specifications:
Package Type White Color High Power Type
LED Type Chromaticity (0.34, 0.34)
Package size[mm] 4.5x2.0 (t=0.6)
Emitting color White
Chromaticity coordinates(x,y) (0.34, 0.34)
Luminous Intensity(Single)(Typ.)[mcd] 6000.0
Luminous Flux φv(Typ.)[lm] 22.0
Forward Current(IF)[mA] 150
Forward Voltage VF (Typ.) [V] 3.9
Chip Structure InGaN
Power Dissipation [mW] 675
Operating Temperature[°C] -40 to 100
Features:
  • ・Ultra-hight-power white visual chip LED with reflector
    ・High heat dissipation package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
SMLK28WBJCW PSML2 series high heat dissipation chip LED SMLK28   Buy Sample
SMLK18WBJCW PSML2 series high heat dissipation chip LED SMLK18   Buy Sample
New Products:
 
 
Technical Data
3D File

Mechanical tool for Chip LED : eDrawing Data

3D File

Mechanical tool for Chip LED : STEP Data

3D File

Mechanical tool for Chip LED : XT File

Ray File

Optical tool for Chip LED