SML-M13UT
Reflector type, Red Chip LED
SML-M13UT
SML-M13UT
Reflector type, Red Chip LED
SML-M13DT is reflector type chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.
Product Detail
Part Number | SML-M13UTT86
Status |
Recommended
Package |
SML-M1 / MN
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
120
Number of Brightness Rank
2
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・0805(20125mm) size・Hight-brightness chip LED with reflector