SML-D12U8W(C)
Automotive, industry standard 1608 Size, Red chip LED
SML-D12U8W(C)
SML-D12U8W(C)
Automotive, industry standard 1608 Size, Red chip LED
SML-D1(C) series is an automotive grade small surface-mount type chip LED compliant with AEC-Q102. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.
Product Detail
Part Number | SML-D12U8WT86C
Status |
Recommended
Package |
SML-D12 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
Standard
Application
Car Interior
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
63
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q102 (Automotive Grade)
Features:
- EXCELED™ series
- Original device technology enables high brightness and high reliability
- AEC-Q101 Qualified