Downloading...
 
product-image
 

EXCELED™ series side view chip LED - SML-A12V8T

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-A12V8TT86 Active SML-A12 3000 3000 Taping Yes
 
Specifications:
Package Type Side-view
LED Type EXCELED
Package size[mm] 1.6x1.15 (t=0.55)
Emitting color Red
Dominant wave-length λD(Single)(Typ.)[nm] 630.0
Luminous Intensity(Single)(Typ.)[mcd] 40.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2.2
Chip Structure AIGaInP
Power Dissipation [mW] 54
Operating Temperature[°C] -40 to 85
Features:
  • ・EXCELED™ serise
    ・Side-view chip LED
 
 
 
 
Technical Data
3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : eDrawing DATA

Ray File

Optical tool for Chip LED