SML-811WT(C)
Reverse mount available chip LED
SML-811WT(C)
SML-811WT(C)
Reverse mount available chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-811WTT86C
Status |
Recommended
Package |
SML-81 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Reverse mount available
LED Type
Standard
Application
Car Interior
Package size[mm]
3.4x1.25 (t=1.1)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
28
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
590
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
10
Chip Structure
AlGaInP
Power Dissipation [mW]
62
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Reverse-mount available type
- AEC-Q101 Qualified