Downloading...

Circular LED lamp - SLR-343YY

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-343YY3F Active SLR-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Diffused Yellow
Emitting color Yellow
Dominant wave-length λD(Single)(Typ.)[nm] 587.0
Luminous Intensity(Single)(Typ.)[mcd] 10.0
Forward Voltage VF (Typ.) [V] 2.1
Forward Current(IF)[mA] 10
Chip Structure GaAsP
Power Dissipation [mW] 60
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ3 LED lamp
 
 
Technical Data