Downloading...
 
product-image
 

Circular LED lamp - SLI-325DC(W)

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLI-325DCT31W Active SLI-325(W) 2000 2000 Taping Yes
 
Specifications:
Package Type Circular
LED Type Low Current
Package size[mm] φ3.2
Viewing angle 2θ1/2 40
Lens color Transparent Orange
Emitting color Orange
Dominant wave-length λD(Single)(Typ.)[nm] 611.0
Luminous Intensity(Single)(Typ.)[mcd] 160.0
Forward Voltage VF (Typ.) [V] 1.9
Forward Current(IF)[mA] 20
Chip Structure GaAsP on GaP
Power Dissipation [mW] 48
Operating Temperature[°C] -25 to 85
Features:
    • Viewing angle 2θ 1/2:40°
    • Lead Pitch 5mm
 
 
Technical Data