Downloading...
 
product-image
 

Infrared Light Emitting Diode Top View Type - SIR-34ST3F

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SIR-34ST3F Active DIP 2000 2000 Bulk Yes
 
Specifications:
Type φ3 Moldresin
PO[mW/sr] 8.0
Wavelength λP(Typ.)[nm] 950
Half Viewing Angle θ1/2 27
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・φ3 moldresin package
    ・Best suited for remote controller
 
 
Pin Configuration:
Pin Configration