Not Recommended for New Designs
SCS304AP
Silicon carbide Schottky Barrier Diode
Not Recommended for New Designs
SCS304AP
Silicon carbide Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SCS304AP
Part Number |
|
|
---|---|---|
Ordering Part Number | SCS304APC9 | SCS304AHGC9 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220ACP | TO-220ACP |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 50 | 50 |
Packing Type | Tube | Tube |
RoHS | Yes | Yes |
Package Size [mm] | 10.2x15.6 (t=4.7) | 10.2x15.6 (t=4.7) |
Reverse Voltage[V] | 650 | 650 |
Continuous Forward Current[A] | 4.0 | 4.0 |
Generation | 3rd Gen | 3rd Gen |
Total Power Dissipation[W] | 34 | 34 |
Junction Temperature (Max.) [°C] | 175 | 175 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 175 | 175 |
Show / Hide Parameters
X