Downloading...

SiC SBD - SCS220AG

Switching loss reduced, enabling high-speed switching . (2-pin package)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SCS220AGC Active TO-220AC2L 1000 50 Tube Yes
 
Specifications:
Grade Standard
Reverse Voltage[V] 650
Continuous Forward Current[A] 20
Total Power Dissipation[W] 130
Junction Temperature(Max.)[°C] 175
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
  • ・Shorter recovery time
    ・Reduced temperature dependence
    ・High-speed switching possible
 
 
Technical Data
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation

Application Note

For SiC Power Devices and Modules

NE Handbook Series

For Power Device

Product Catalog File

SiC Power Device Catelog

Part Explanation

For SiC Schottky Barrier Diodes