SCS210AJHR
650V, 10A, SMD, Silicon-carbide (SiC) SBD for Automotive

Switching loss reduced, enabling high-speed switching. (4-pin package)

Product Detail

 
Part Number | SCS210AJHRTLL
Status | Active
Package | TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

650

Continuous Forward Current[A]

10

Generation

2nd Gen

Total Power Dissipation[W]

83

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior

Similar Products

 

Different Grade

SCS210AJ   Grade| Standard StatusActive
X

Most Viewed