Downloading...

Pch -20V -1.4A Small Signal MOSFET - RV2C014BC

The small package(1006size) RV2C014BC is suitable for portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RV2C014BCT2CL Active VML1006 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN1006-3
JEITA Package SC-101
Package Size[mm] 1.0x0.6(t=0.37)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -1.4
RDS(on)[Ω] VGS=1.8V (Typ.) 0.37
RDS(on)[Ω] VGS=2.5V (Typ.) 0.28
RDS(on)[Ω] VGS=4.5V (Typ.) 0.22
RDS(on)[Ω] VGS=Drive (Typ.) 0.37
Power Dissipation (PD)[W] 0.6
Drive Voltage[V] 1.8
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance, High Current.
    • High Power small mold Package(DFN1006).
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ5C020TP Pch -20V -2A Small Signal MOSFET TSMT3   inquiry
RQ5C025TP Pch -20V -2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5C030TP Pch -20V -3A Small Signal MOSFET TSMT3   Buy Sample
RV3CA01ZP Pch -20V -100mA Small Signal MOSFET VML0604   Buy Sample
RF6C055BC Pch -20V -5.5A Middle Power MOSFET TUMT6   Buy Sample
RQ5C060BC Pch -20V -6A Middle Power MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors