Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RSX101VYM30FH

RSX101VYM30FH is Low VF and low IR high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSX101VYM30FHTR Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 5.0
Forward Voltage VF(Max.)[V] 0.42
IF @ Forward Voltage [A] 0.7
Reverse Current IR(Max.)[mA] 0.04
VR @ Reverse Current[V] 5
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type (TUMD2M)
    • High reliability
    • Low VF and low IR
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes