Downloading...
 
product-image
 

Pch -100V -1.5A Power MOSFET - RSQ015P10FRA

RSQ015P10FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSQ015P10FRATR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -100
Drain Current ID[A] -1.5
RDS(on)[Ω] VGS=4V(Typ.) 0.4
RDS(on)[Ω] VGS=4.5V(Typ.) 0.38
RDS(on)[Ω] VGS=10V(Typ.) 0.35
RDS(on)[Ω] VGS=Drive (Typ.) 0.4
Total gate charge Qg[nC] 17.0
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3P130SP Pch -100V -13A Power MOSFET TO-252   Buy Sample
RQ6P015SP Pch -100V -1.5A Power MOSFET TSMT6   Buy Sample
RSD131P10FRA Pch -100V -13A Power MOSFET CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors