Downloading...
 
product-image
 

4V Drive Nch MOSFET (AEC-Q101 Qualified) - RSJ650N10FRA

RSJ650N10FRA is the high reliability Automotive MOSFET.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSJ650N10FRATL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 100
Drain Current ID[A] 65.0
RDS(on)[Ω] VGS=4V(Typ.) 0.0070
RDS(on)[Ω] VGS=10V(Typ.) 0.0065
RDS(on)[Ω] VGS=Drive (Typ.) 0.0070
Total gate charge Qg[nC] 260.0
Power Dissipation (PD)[W] 100.0
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors