Downloading...
 
product-image
 

Nch 40V 45A Power MOSFET - RSJ451N04FRA

RSJ451N04FRAis the high reliability Automotive MOSFET, suitable for switching application.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSJ451N04FRATL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 40
Drain Current ID[A] 45.0
RDS(on)[Ω] VGS=10V(Typ.) 0.0095
RDS(on)[Ω] VGS=Drive (Typ.) 0.0095
Total gate charge Qg[nC] 43.0
Power Dissipation (PD)[W] 50.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Fast switching speed.
    • High power small mold package
    • Pb-free lead plating ; RoHS compliant.
    • AEC-Q101 Qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3G600GN Nch 40V 60A Power MOSFET TO-252   Buy Sample
RD3G500GN Nch 40V 50A Power MOSFET TO-252   Buy Sample
RJ1G12BGN Nch 40V 120A Power MOSFET LPT(L)   inquiry
RD3G400GN Nch 40V 40A Power MOSFET TO-252   Buy Sample
RJ1G08CGN Nch 40V 80A Power MOSFET LPT(L)   inquiry
RX1G08CGN Nch 40V 80A Power MOSFET TO220AB   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors