Not Recommended for New Designs RSD160P05
4V Drive Pch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSD160P05

Part Number
RSD160P05
RSD160P05
RD3H160SP
RD3H160SP
Ordering Part Number RSD160P05TL RD3H160SPTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -45 -45
Drain Current ID [A] -16.0 -16.0
RDS(on)[O] VGS=4V (Typ.) 0.05 0.05
RDS(on)[O] VGS=4.5V (Typ.) 0.045 0.045
RDS(on)[O] VGS=10V (Typ.) 0.035 0.035
RDS(on)[O] VGS=Drive (Typ.) 0.05 0.05
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 20.0 20.0
Total gate charge Qg [nC] 16.0 16.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed