Not Recommended for New Designs RSB27UM2FH
Transient Voltage Suppressor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSB27UM2FH

Part Number
RSB27UM2FH
RSB27UM2FH
ESD27VFMFH
ESD27VFMFH
Ordering Part Number RSB27UM2FHTL ESD27VFMFHT106
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD3F UMD3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323FL SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Package (JEITA) SC-85 SC-70
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 200 -
P PP @ 8/20us (Max.) [W] - 130
Configuration bidirectional Bidirectional
# of protection line 2 2
V RWM [V] 24.0 24.0
V BR (Min.) [V] 26.2 26.54
V BR (Max.) [V] 32.0 29.33
Capacitance [pF] 30.0 8.0
I PP 8x20us (Max.) [A] - 3.0
V ESD IEC61000-4-2 [kV] ±8 ±30
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)