Not Recommended for New Designs RSA30L
ESD protection Devices(TVS)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSA30L

Part Number
RSA30L
RSA30L
VS30VUA1LAM
VS30VUA1LAM
Ordering Part Number RSA30LTE25 VS30VUA1LAMTR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 1000 -
Zener Voltage V Z (Typ.)[V] 30.0 -
Zener Voltage V Z (Min.)[V] 28.5 -
Zener Voltage V Z (Max.)[V] 31.5 -
I Z @ V Z [mA] 1 -
Peak Pulse Power (tp=10x1000µ) [W] 600 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed