Downloading...
Not Recommended For New Design

ESD protection Devices(TVS) (AEC-Q101 Qualified) - RSA12LDD

 
Recommended Products
Part Number Datasheet Package Pin Compatible
VS12VUA1LAMTF PMDTM -
 
 
Specifications:
Part Number RSA12LDDTE25
Status NRND
Package PMDS
Unit Quantity 1500
Minimum Package Quantity 1500
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Typ.)[V] 12.0
Zener Voltage VZ (Min.)[V] 13.3
Zener Voltage VZ (Max.)[V] 14.7
IZ @ VZ [mA] 1
Peak Pulse Power (tp=10x1000μ) [W] 600
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
  • N/A
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes