Downloading...
 
product-image
 

Nch 30V 80A Power MOSFET - RS1E350GN

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RS1E350GNTB Active HSOP8(Single) 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code HSOP8S(5x6)
Package Size[mm] 5.0x6.0(t=1.0)
Applications Power Supply
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 80.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.00192
RDS(on)[Ω] VGS=10V (Typ.) 0.00148
RDS(on)[Ω] VGS=Drive (Typ.) 0.00192
Total gate charge Qg[nC] 32.7
Power Dissipation (PD)[W] 39.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance
    • High Power Package (HSOP8)
    • Pb-free lead plating; RoHS compliant
    • Halogen Free
    • 100% Rg and UIS Tested
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RS1G300GN Nch 40V 80A Power MOSFET HSOP8(Single)   Buy Sample
RF4E070BN 4.5V Drive Nch MOSFET HUML2020L8(Single)   Buy Sample
RF4E070GN 4.5V Drive Nch MOSFET HUML2020L8(Single)   Buy Sample
RF4E080BN 4.5V Drive Nch MOSFET HUML2020L8(Single)   Buy Sample
RF4E080GN 4.5V Drive Nch MOSFET HUML2020L8(Single)   Buy Sample
RF4E110BN 4.5V Drive Nch MOSFET HUML2020L8(Single)   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors