RS1E180BN
Nch 30V 60A Middle Power MOSFET

RS1E180BN is low on-resistance and high power small mold package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1E180BNTB
Status | Active
Package | HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8S (5x6)

Applications

Switching, Motor

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

60

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0049

RDS(on)[Ω] VGS=10V(Typ.)

0.0035

RDS(on)[Ω] VGS=Drive (Typ.)

0.0049

Total gate charge Qg[nC]

23

Power Dissipation (PD)[W]

25

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4016

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance.
  • High Power small mold Package (HSOP8).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed