Not Recommended for New Designs RRQ045P03FRA
Pch -30V -4.5A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RRQ045P03FRA

Part Number
RRQ045P03FRA
RRQ045P03FRA
RRQ045P03HZG
RRQ045P03HZG
Ordering Part Number RRQ045P03FRATR RRQ045P03HZGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -30 -30
Drain Current ID [A] -4.5 -4.5
RDS(on)[O] VGS=4V (Typ.) 0.038 0.038
RDS(on)[O] VGS=4.5V (Typ.) 0.034 0.034
RDS(on)[O] VGS=10V (Typ.) 0.025 0.025
RDS(on)[O] VGS=Drive (Typ.) 0.038 0.038
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 14.0 14.0
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed