Downloading...
 
product-image
 

Pch -30V -3.5A Power MOSFET - RRL035P03FRA

RRL035P03FRA is the high reliability Automotive MOSFET, suitable for the DC/DC converter.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RRL035P03FRATR Active TUMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -3.5
RDS(on)[Ω] VGS=4V(Typ.) 0.058
RDS(on)[Ω] VGS=4.5V(Typ.) 0.052
RDS(on)[Ω] VGS=10V(Typ.) 0.036
RDS(on)[Ω] VGS=Drive (Typ.) 0.058
Total gate charge Qg[nC] 8.0
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RSH050P03 Pch -30V -5A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors