Downloading...
 
product-image
 

Rectifier Diode - RR1VWM4STF

RR1VWM4STF is the high reliability automotive rectifier diode, suitable for General rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RR1VWM4STFTR Active PMDE 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Size[mm] 1.3x2.5(t=0.95)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 400
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 15.0
Forward Voltage VF(Max.)[V] 1.2
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
    • Low forward voltage
    • Small mold type (PMDE)
    • High current overload capacity
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes