Not Recommended for New Designs RR1LAM4S
Standard Rectifier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RR1LAM4STR
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

500

Average Rectified Forward Current IO[A]

1

IFSM[A]

30

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • Low forward voltage
  • High current overload capacity
X

Most Viewed