RQ5E065AJ
Nch 30V 6.5A Power MOSFET
RQ5E065AJ
RQ5E065AJ
Nch 30V 6.5A Power MOSFET
RQ5E065AJ is a Small Signal MOSFET for switching application that features Low on-resistance.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5E065AJTCL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
6.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0179
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0137
RDS(on)[Ω] VGS=Drive (Typ.)
0.0179
Total gate charge Qg[nC]
12.2
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on - resistance
- High Power Package (TSMT3)
- Pb-free lead plating ; RoHS compliant