RQ5E020SP
Pch -30V -2A Small Signal MOSFET
RQ5E020SP
RQ5E020SP
Pch -30V -2A Small Signal MOSFET
RQ5E020SP is a Small Signal MOSFET with Low on - resistance, suitable for Switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5E020SPTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-2
RDS(on)[Ω] VGS=4V(Typ.)
0.15
RDS(on)[Ω] VGS=4.5V(Typ.)
0.135
RDS(on)[Ω] VGS=10V(Typ.)
0.085
RDS(on)[Ω] VGS=Drive (Typ.)
0.15
Total gate charge Qg[nC]
4.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on - resistance
- Built-in G-S Protection Diode
- Small Surface Mount Package (TSMT3)
- Pb-free lead plating ; RoHS compliant